Caterpillar 272D2

Caterpillar 272D2

Price
64,500 USD
Year
2018
Working hours
75 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272D2
CategorySkid Steer Loaders
Serial NumberBL200931
Unit Number459443
Catalog NumberCU4339890
Manufacturing Year2018
Hours75 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$64,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information2018 CATERPILLAR 272D2 SKIDSTEER
AS IS / AS RECEIVED
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INCLUDES: STANDARD FLOW
LIFTING EYES, FOUR POINT
LIGHTS, LED
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, HYDRAULIC
RADIO READY
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TWO SPEED WITH RIDE CONTROL
0P0800 / 73 /06/01/18
*NO INSPECTION AS OF 05/23/18
HARD TIRES, 12/16.5
**NO BUCKET**
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone