Caterpillar 272D2

Caterpillar 272D2

Price
45,750 USD
Year
2015
Working hours
110 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272D2
CategorySkid Steer Loaders
Serial NumberBL200298
Unit NumberUE4513
Catalog NumberCU4295513
Manufacturing Year2015
Hours110 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$45,750
Tax-
Price Including Tax-
Features
Additional InformationPACKAGE, PERFORMANCE, (H2)
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
SEAT,AIR SUSPENSION,CLOTH,HEAT
DISPLAY, ADVANCED, LCD
FAN, COOLING, DEMAND
HYDRAULICS, PROPORTIONAL
DOOR, CAB, GLASS
INSTRUCTIONS, ANSI, USA
RADIO READY
TWO SPEED
TIRES, 12/16.5 CAT 10PR
FILM, SELF LEVEL, ANSI
BATTERY, XTRA HVY DUTY, DISC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone