Caterpillar 272D2 C3H2

Caterpillar 272D2 C3H2

Price
66,460 USD
Year
2016
Working hours
87 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272D2 C3H2
CategorySkid Steer Loaders
Serial NumberBL200527
Unit NumberCCE01580U
Catalog NumberCU2494041
Manufacturing Year2016
Hours87 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$66,460
Tax-
Price Including Tax-
Features
Accessories
CAMERACAMERA
Additional Information*272D2 SKID STEER LOADER
*CONVERSION ARRANGEMENT
*PACKAGE, PERFORMANCE, (H2)
*CONTROL, ISO, PROP
*TWO SPEED
*ROPS, ENCLOSED WITH A/C (C3)
*DISPLAY, ADVANCED, LCD, CAMERA
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, GLASS
*RADIO READY
*BATTERY, XTRA HVY DUTY, DISC
*SEAT BELT, 2"
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*QUICK COUPLER, ELECTRIC
LANE 1 ORDER
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
CAROLINA CDC - - AVAILABILITY
ELE QC)
TIRES, 12/16.5 CAT 10PR
PRICED USED 5/5/17 EK (2SPD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone