Caterpillar 272D

Caterpillar 272D

Price
56,449 USD
Year
2015
Working hours
647 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272D
CategorySkid Steer Loaders
Serial NumberB5W01108
Unit Number443520
Catalog NumberCU2310389
Manufacturing Year2015
Hours647 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$56,449
Tax-
Price Including Tax-
Features
Additional InformationC3.8 ENGINE
PACKAGE, PERFORMANCE, (H2)
INCLUDES: STANDARD FLOW
DUAL SELF LEVELING
TWO SPEED WITH RIDE CONTROL
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO READY
DISPLAY, ADVANCED, LCD
BATTERY, HEAVY DUTY, 880 CCA
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
KIT, CAMERA REAR VIEW
RETURN TO DIG/WRKTL POSITIONER
HEATER, ENGINE COOLANT, 120V
TIRES/CAT AT 70%
HYDRAULICS, PROPORTIONAL
AS IS/ AS RECEIVED
0P0800/247 GD 6/27/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone