Caterpillar 272D

Caterpillar 272D

Price
59,900 USD
Year
2015
Working hours
242 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272D
CategorySkid Steer Loaders
Serial NumberB5W01190
Unit NumberEQ123226
Catalog NumberCU4405983
Manufacturing Year2015
Hours242 h
CountryUnited States
LocationBinghamton, NY
Pricing
Price Excluding Tax$59,900
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional Information272D SKID STEER LOADER
BATTERY, HEAVY DUTY, 880 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12 X 16.5 10PR GALAXY
TWO SPEED WITH RIDE CONTROL
PACK, DOMESTIC TRUCK
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, NACD
RADIO READY
FILM, RIDE CONTROL, ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone