Caterpillar 272D

Caterpillar 272D

Price
42,500 USD
Year
2015
Working hours
1461 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272D
CategorySkid Steer Loaders
Serial NumberB5W01251
Unit NumberB5W1251
Catalog NumberCU2452620
Manufacturing Year2015
Hours1461 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$42,500
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, NACD
PACKAGE, PERFORMANCE, (H3)
TWO SPEED WITH RIDE CONTROL
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
DISPLAY, ADVANCED, LCD, CAMERA
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
TIRES, 12/16.5 CAT 10PR
QUICK COUPLER, ELECTRIC
INSTRUCTIONS, ENGLISH
HEATER, ENGINE COOLANT, 120V
COUNTERWEIGHT,MACHINE,EXTERNAL
PACK, DOMESTIC TRUCK
OIL, HYDRAULIC, COLD OPERATION
PRODUCT LINK, CELLULAR PL641
BUCKET-GP, 80", BOCE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone