Caterpillar 272C

Caterpillar 272C

Price
27,000 USD
Year
2007
Working hours
1740 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272C
CategorySkid Steer Loaders
Serial NumberRED00422
Unit NumberUM07639
Catalog NumberCU4384013
Manufacturing Year2007
Hours1740 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$27,000
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationBELT, SEAT, 3"
BRADCO FORKS
CONVERSION ARRANGEMENT
EIN# MC8M77
ENGINE, TIER II COMPLIANT
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
PACKAGE, PERFORMANCE, (S2)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
TIRES, 12X16.5 10PR CAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone