Caterpillar 262D

Caterpillar 262D

Price
48,500 USD
Year
2014
Working hours
329 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB00262
Unit NumberEQN005048
Catalog NumberCU2086096
Manufacturing Year2014
Hours329 h
CountryUnited States
LocationNorth Platte, NE
Pricing
Price Excluding Tax$48,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
SELF LEVELINGSELF LEVELING
Additional Information262D SSL TIER4 HRC
BATTERY, HD 880CCA
BELT, SEAT, 2"
CONVERSION ARRANGEMENT
DOOR, CAB, GLASS
HEATER, ENG 120V
HYDRAULICS, PRO WT
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
QUICK COUPLER, ELE
SEAT, AIR SUSP, VINYL
CAB, AC, C3
CTWT. MACH, EXT
PKG, PERFORMANCE, H2
RADIO, AM/FM CD, BL
DISPLAY, LCD CAMERA
SKID STEER LOADERS
TIRES, 12 X 16.5 10PR CAT
TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesDirt and hay
  • Good
  • Good
  • Good
  • GoodA couple minor scratches on loader frame
  • GoodNo visible defects
safety items
  • Yes
  • Good
  • Good
gauges, operator station, console
  • GoodCertification year: July 2013
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Parts manual is in CD form
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • FairAir cleaner is dirty
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairRight front work lamp is inoperative
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Right RearCaterpillar24NoNoNo
Left FrontCaterpillar24NoNoNo
Left RearCaterpillar24NoNoNo
Right FrontCaterpillar24NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone