Caterpillar 262D

Caterpillar 262D

Price
48,500 USD
Year
2014
Working hours
210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB00970
Unit NumberEQN019465
Catalog NumberCU2150419
Manufacturing Year2014
Hours210 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$48,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationBATTERY HEAVY DUTY 880 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT MACHINE EXTERNAL
DISPLAY ADVANCED LCD CAMERA
DOOR CAB GLASS
HEATER ENGINE COOLANT 120V
HYDRAULICS PROPORTIONAL WT
INSTRUCTIONS ANSI NACD
INSTRUCTIONS ENGLISH
LANE 2 ORDER
PACK DOMESTIC TRUCK
PACKAGE PERFORMANCE (H2)
QUICK COUPLER ELECTRIC
RADIO AM/FM CD BLUETOOTH
ROPS ENCLOSED WITH A/C (C3)
SEAT AIR SUSPENSION CLOTH HEAT
SEAT BELT 2"
TIRES 12X16.5 10PR CAT
TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratched and scuffed
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCat16NoYesNo
Left RearCat20NoYesNo
Right FrontCat16NoYesNo
Right RearCat19NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone