Caterpillar 262D

Caterpillar 262D

Price
44,500 USD
Year
2014
Working hours
657 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB01659
Unit Number456127
Catalog NumberCU4338977
Manufacturing Year2014
Hours657 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$44,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/583
262D SSL TIER 4 FINAL HRC
72" BUCKET
BATTERY,XTRA HVY DUTY 1000
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INCLUDES:
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSP,CLOTH,HEAT
STANDARD FLOW 23 GPM (87LPM)
TIRES, 12/16.5 CAT 10PR
TWO SPEED WITH RIDE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone