Caterpillar 262D

Caterpillar 262D

Price
40,900 USD
Year
2016
Working hours
77 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB04511
Unit NumberUE4637
Catalog NumberCU4301028
Manufacturing Year2016
Hours77 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$40,900
Tax-
Price Including Tax-
Features
Additional InformationPACKAGE, PERFORMANCE, (H1)
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY,XTRA HVY DUTY 1000 CCA
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
RADIO READY
TWO SPEED
TIRES, 12/16.5 CAT 10PR
DISPLAY, BASIC, ANTI-THEFT
CONTROL, ISO, PROP
BUCKET-LP, BOCE 72"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone