Caterpillar 262D

Caterpillar 262D

Price
39,000 USD
Year
2015
Working hours
255 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB02451
Unit NumberUE4548
Catalog NumberCU2597405
Manufacturing Year2015
Hours255 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$39,000
Tax-
Price Including Tax-
Features
Additional InformationPACKAGE, PERFORMANCE, (H1)
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
HYDRAULICS, PROPORTIONAL
BATTERY, HEAVY DUTY, 850 CCA
INSTRUCTIONS, ANSI, USA
RADIO READY
TWO SPEED
TIRES, 12/16.5 CAT 10PR
DISPLAY, BASIC, ANTI-THEFT
PACKAGE, COLD WEATHER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Chad Benz
Telephone:+1 630 516 4428
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone