Caterpillar 262D

Caterpillar 262D

Price
39,468 USD
Year
2016
Working hours
648 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB05497
Unit NumberE132470
Catalog NumberCU4303073
Manufacturing Year2016
Hours648 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$39,468
Tax-
Price Including Tax-
Features
Additional InformationENGINE TIER RATING: T4
ROPS:
PRODUCT LINK:
AUX HYD
SUSPENSION SEAT
TIRE SIZE: 12X16.5
BUCKET: YES
COMMENTS:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone