Caterpillar 262D

Caterpillar 262D

Price
50,500 USD
Year
2017
Working hours
150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB06583
Unit NumberEQN083122
Catalog NumberCU4318455
Manufacturing Year2017
Hours150 h
CountryUnited States
LocationNorth Platte, NE
Pricing
Price Excluding Tax$50,500
Tax-
Price Including Tax-
Features
Additional InformationCERTIFICATION ARR, (US/CANADA)
LIGHTS, HALOGEN
FILM, SELF LEVEL, ANSI
TIRES, 12/16.5 CAT 10PR
262D SSL TIER 4 FINAL HRC
TWO SPEED
BUCKET-GP, 74", BOCE
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
ROPS, ENCLOSED WITH A/C (C3)
262D SSL TIER 4 HRC
SEAT,AIR SUSPENSION,CLOTH,HEAT
QUICK COUPLER, HYDRAULIC
CONVERSION ARRANGEMENT
RADIO, AM/FM, BLUETOOTH
FAN, COOLING, DEMAND
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
PRODUCT LINK, CELLULAR PL240
DOOR, CAB, GLASS
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
BATTERY,XTRA HVY DUTY 1000 CCA
PACK, DOMESTIC TRUCK
RETURN TO DIG/WRKTL POSITIONER
PACKAGE, PERFORMANCE, (H2)
INSTRUCTIONS, ANSI, USA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • Good
  • Good
  • Good
  • Good
  • YesThe engine compartment has some dirt build up
  • NoNo samples were taken at this time
safety items
  • Good
  • Good
  • YesROPS certificate: ISO: 3471-2008 FOPS certificate - ISO:3449-2005 Level 1
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe seat belt was manufactured in January 2017
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • PoorThe air filter is severely restricted
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar1771NoNoNo
Left RearCaterpillar1771NoNoNo
Right FrontCaterpillar1771NoNoNo
Right RearCaterpillar1771NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone