Caterpillar 262D

Caterpillar 262D

Price
40,000 USD
Year
2016
Working hours
866 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB04820
Unit NumberE145135
Catalog NumberCU4352577
Manufacturing Year2016
Hours866 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
ELECTRIC COUPLERELECTRIC COUPLER
Additional InformationROPS:
AUX HYD
HYDRAULICS:
AIR CONDITIONING
HEATER
COUPLER:
SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • YesEngine and Hydraulic
  • NoMachine is clean.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCab
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA/C blowing 62°F with 103° ambient temperature.
  • Good
  • Good
  • Good
  • Good967
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesCD
  • Yes
  • Yes
  • na
  • 25 Percent
engine
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • No
  • Red ELC
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • GoodElectric coupler
  • Good
  • 72" GP
  • 65SSDT00248
  • GoodBucket bottom and sides has asphalt stuck to it.
  • Good
  • Good
tires
  • No
  • No
  • 99 Percent
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMaxam MS9062599NoNoNo
Left RearMaxam MS9062599NoNoNo
Right FrontMaxam MS9062599NoNoNo
Right RearMaxam MS9062599NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone