Caterpillar 262D

Caterpillar 262D

Price
39,000 USD
Year
2015
Working hours
165 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB02465
Unit NumberUE4555
Catalog NumberCU4297285
Manufacturing Year2015
Hours165 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$39,000
Tax-
Price Including Tax-
Features
Additional InformationPACKAGE, COLD WEATHER
PACKAGE, PERFORMANCE, (H1)
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
HYDRAULICS, PROPORTIONAL
BATTERY, HEAVY DUTY, 850 CCA
INSTRUCTIONS, ANSI, USA
RADIO READY
TWO SPEED
TIRES, 12/16.5 CAT 10PR
DISPLAY, BASIC, ANTI-THEFT
BUCKET-GP, 74", BOCE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone