Caterpillar 262D

Caterpillar 262D

Price
47,345 USD
Year
2017
Working hours
488 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB06659
Catalog NumberCU4329653
Manufacturing Year2017
Hours488 h
CountryCanada
LocationCalgary, AB
Pricing
Price Excluding Tax$47,345
Tax-
Price Including Tax-
Features
Additional Information12 X 16.5 TIRES @ 95% OR BETTER
2 SPEED WITH RIDE CONTROL & STANDARD FLOW HYDRAULICS
AM/FM RADIO & LED LIGHTING
CAB, HEAT, A/C, & AIR SUSPENSION HEATED SEAT
EPA DECAL - US & CALIFORNIA
HYDRAULIC QUICK ATTACH & GP BUCKET
ISO/ H PATTERN CONTROL CHANGER
LCD DISPLAY WITH BU CAMERA
POLY CAB DOOR
PRODUCT LINK PL2 (NEEDS SUBSCRIPTION)
PT & HYD WTY TO MARCH 30/19 OR 2000 HRS COND APPLY
QUALIFIES AS A FINNING PREMIUM USED UNIT
RETURN TO DIG & WT HARNESS
CAB
GP BUCKET
HEAT
3" SEAT BELT
HYDRAULIC QUICK ATTACH
RETURN TO DIG
WT HARNESS
LED LIGHTING
AIR HEATED SEAT
CAB, HEAT, A/C, AIR HEATED SEAT, & 3" SEAT BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone