Caterpillar 262D

Caterpillar 262D

Price
45,590 USD
Year
2014
Working hours
1304 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB01390
Unit Number460909
Catalog NumberCU4358304
Manufacturing Year2014
Hours1304 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax$45,590
Tax-
Price Including Tax-
Features
Additional InformationSELF LEVEL, PROP. HYDRAULICS
WORKTOOL HARNESS
C3.3B ENGINE
SEAT,AIR SUSPENSION,CLOTH,HEAT
72" BUCKET BOE
HEATER, ENGINE COOLANT, 120V
PACKAGE, PERFORMANCE, (H3)
INCLUDES: HIGH FLOW, DUAL
SEAT BELT, 2"
0P0800/1304
QUICK COUPLER, ELECTRIC
TWO SPEED WITH RIDE CONTROL
ROPS, ENCLOSED WITH A/C (C3)
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
RADIO READY
TIRES, 12X16.5
CAT CERTIFIED USED
RETURN TO DIG/WRKTL POSITIONER
BATTERY,XTRA HVY DUTY 1000 CCA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red ELC
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 74” BOCE
  • 65ssgp078371
tires
  • No
  • No
  • 70%
  • 12x16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front70NoNo
Left Rear70NoNoNo
Right Front70NoNoNo
Right Rear70NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone