Caterpillar 262D

Caterpillar 262D

Price
38,000 USD
Year
2014
Working hours
1824 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB01207
Unit Number458200
Catalog NumberCU4331880
Manufacturing Year2014
Hours1824 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$38,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information2014 CATERPILLAR 262D SKID STEER
262D SSL TIER4 HRC
AS IS / AS RECEIVED
BATTERY, XHD 1000
BELT, SEAT, 2"
CAB, (A/C), (C3)
CTWT, MACH, EXT
DISPLAY, BAS,ANTI
DOOR, CAB, GLASS
HEATER, ENG. 120V
HYDRAULICS, PROP
INSTRUCTIONS, ANSI
ONE SPEED
PKG, PERFORMANCE,(H2)
QUICK COUPLER, MANUAL
RADIO, AM/FM,CD,BL
TIRES, 12 X 16.5 10PR GALAXY
0P0800 /1821 / 05/11/18
NO BUCKET W/MACHINE
SEAT, SUSP, VINYL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone