Caterpillar 262D

Caterpillar 262D

Price
32,000 USD
Year
2015
Working hours
3126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB02711
Unit Number1094588
Catalog NumberCU2538618
Manufacturing Year2015
Hours3126 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$32,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesTaken 7-27-2017 @ 3125 hrs
safety items
  • Good
  • Good
  • Yesiso3471 2008
  • Yes
  • Yes
gauges, operator station, console
  • Good82 ambient - 49 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good80 ambient - 102 vent
  • Good
  • Good
  • Good3126 hrs
  • GoodInstalled July 2017
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yesiso 3471 2008
  • N/A
  • 75%
engine
  • GoodServiced 7-27-2017 @ 3125 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 7-27-2017 @ 3125 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes2014
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • GoodFloat
  • GoodServiced 7-27-2017 @ 3125 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • GoodBOE can be turned
  • Good
  • Good
  • Goodelec.
  • .82yd3, 79 inch
  • 65SSGP109749
comments, misc. repairs, general remarks
  • Retail Fair
tires
  • No
  • No
  • 43
  • 33x15.50-16.5 NHS, 26/32 OTD
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontgalaxy1458NoYesYes
Left Reargalaxy727NoYesYes
Right Frontgalaxy1558NoYesYes
Right Reargalaxy831NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone