Caterpillar 262D

Caterpillar 262D

Price
62,500 USD
Year
2015
Working hours
431 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB02817
Unit NumberEQ106010
Catalog NumberCU4318054
Manufacturing Year2015
Hours431 h
CountryUnited States
LocationRichmond, VT
Pricing
Price Excluding Tax$62,500
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional Information262D
262D SSL TIER 4 FINAL HRC
BATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
HEATER, ENGINE COOLANT, 120V
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
REVERSE CAMERA
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12X16.5 10PR CAT
TWO SPEED WITH RIDE CONTROL
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, NACD
LANE 1 ORDER
CAROLINA CDC - - AVAILABILITY
RADIO READY
FILM, RIDE CONTROL, ANSI
262D SSL DCA3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone