Caterpillar 262D

Caterpillar 262D

Price
49,000 USD
Year
2016
Working hours
795 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB04680
Unit NumberUS0001725
Catalog NumberCU4359011
Manufacturing Year2016
Hours795 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$49,000
Tax-
Price Including Tax-
Features
Additional Information262D SSL DCA3 S/N DTB04680
262D SSL TIER4 HRC
BATTERY, XHD 1000
BELT, SEAT, 2"
CAB, (A/C), (C3)
CONVERSION ARRGMT
CTWT, MACH, EXT
DISPLAY, ADV, LCD
DOOR, CAB, POLY
ENGINE # 8FS0168
FILM, SELF LVL ANS
HEATER, ENG. 120V
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
PKG, PERFORMANCE
QUICK COUPLER ELE
RADIO READY
SEAT, AIR SUSP, CLOTH, HEAT
TIRES, 12X16.5 10PR CAT
TWO SPEED W CNTRL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW - 9/18
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 72 in bkt bucket has asphalt stuck on it
tires
  • No
  • trac chief 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Fronttrac chief 12-16.598NoNoNo
Left Reartrac chief 12-16.598NoNoNo
Right Fronttrac chief 12-16.598NoNoNo
Right Reartrac chief 12-16.598NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone