Caterpillar 262D

Caterpillar 262D

Price
40,000 USD
Year
2016
Working hours
751 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB05552
Unit NumberC73822
Catalog NumberCU4266285
Manufacturing Year2016
Hours751 h
CountryUnited States
LocationOklahoma City, OK
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
ONE SPEED
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone