Caterpillar 262D

Caterpillar 262D

Price
41,000 USD
Year
2016
Working hours
168 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB04713
Unit NumberEQN058541
Catalog NumberCU2460328
Manufacturing Year2016
Hours168 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$41,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
CONTROL, ISO, ON/OFF
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED
262D SSL TIER 4 FINAL HRC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint has some minor scratches and scuffs
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • GoodAmbient air temp was to cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • FairDusty
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine seemed to operate properly
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • GoodMachine seemed to track and steer properly
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • GoodElectric coupler functioned properly
  • Machine didnt have a bucket on it at time of inspection
tires
  • 75%
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCat75NoYes
Left RearCat75NoYesNo
Right FrontCat75NoYesNo
Right RearCat75NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone