Caterpillar 262D

Caterpillar 262D

Price
37,000 USD
Year
2015
Working hours
1800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB02728
Unit Number1093430
Catalog NumberCU4352968
Manufacturing Year2015
Hours1800 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$37,000
Tax-
Price Including Tax-
Features
Accessories
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationANTI-THEFT SYSTEM
AUXILIARY HYDRAULICS
BUCKET
EPA LABEL
HYDRAULICS, STANDARD FLOW
LIGHTING
OROPS
PRODUCT LINK
SELF LEVELING
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodOpen cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • No
  • YesTaken 7-13-2018 @ 1799 hrs
safety items
  • Good
  • Good
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good
  • Goodreplace bulb
  • Good1800 hrs
  • GoodInstalled July 2018
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • N/A
  • 25%
engine
  • GoodServiced 7-13-2018 @ 1799 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 7-13-2018 @ 1799 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes2014
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • GoodFloat
  • GoodServiced 7-13-2018 @ 1799 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • GoodBOE can be turned
  • Good
  • Good
  • GoodManual coupler
  • 84 inch
  • 65SSLM004979
comments, misc. repairs, general remarks
  • Retail Good
tires
  • No
  • No
  • 12-16.5 NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCarlisle Ultra Guard MX3276NoYesYes
Left RearCarlisle Ultra Guard MX2764NoYesYes
Right FrontCarlisle Ultra Guard MX3276NoYesYes
Right RearCarlisle Ultra Guard MX2764NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Canada
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone