Caterpillar 262D

Caterpillar 262D

Price
54,000 USD
Year
2016
Working hours
391 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB04966
Unit NumberE0022250
Catalog NumberCU4284357
Manufacturing Year2016
Hours391 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$54,000
Tax-
Price Including Tax-
Features
Additional Information262D SSL DCA3
262D SSL TIER4 HRC
AIR CONDITIONER INCLUDING HEATER AND DEFROSTER
BATTERY, XHD 1000
BELT, SEAT, 2"
CAB, (A/C), (C3)
CONTROL,ISO,PROP,W
CONVERSION ARRGMT
CTWT, MACH, EXT
CUP HOLDER
DELUXE HEADLINER & POST TRIM COVERS
DISPLAY, ADV, LCD
DOOR, CAB, POLY
DUAL SELF LEVEL
ENGINE - SER# 8FW3208
FAN,COOLING DEMAND
FILM, RC, ANSI
FILM, SELF LVL ANS
GP BUCKET
HEATER, ENG. 120V
262D
HIGH FLOW XPS - 32 GPM (120 LPM)
HYDRAULIC CONTROLS - HIGH FLOW
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
MACHINE ID# E0022250
PKG, PERFORMANCE
QUICK COUPLER, ELE
RADIO READY
SEAT, AIR SUSP,VIN
SIDE WINDOWS
TIRES, 12X16.5
TWO SPEED W CNTRL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone