Caterpillar 262D

Caterpillar 262D

Price
39,500 USD
Year
2014
Working hours
616 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB02234
Unit Number435491
Catalog NumberCU2346270
Manufacturing Year2014
Hours616 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$39,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional Information0P0800/493 GD 2/03/17
BATTERY, HEAVY DUTY, 850 CCA
BUCKET-GP, BOCE 72"
C3.3B ENGINE
CAT CERTIFIED USED
DISPLAY, BASIC, ANTI-THEFT
DUAL SELF LEVEL
HYDRAULICS, PROPORTIONAL
INCLUDES: STANDARD FLOW
ONE SPEED
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
TIRES, 12/16.5 GA 10PR NEW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone