Caterpillar 262D C3HF2

Caterpillar 262D C3HF2

Price
60,675 USD
Year
2017
Working hours
38 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D C3HF2
CategorySkid Steer Loaders
Serial NumberDTB06487
Unit NumberLKC02271U
Catalog NumberCU2537671
Manufacturing Year2017
Hours38 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$60,675
Tax-
Price Including Tax-
Features
Additional InformationPRICED 7/28/17 EK (2SPD
HF)
*TWO SPEED WITH RIDE CONTROL
*262D SSL TIER 4 FINAL HRC
*PACKAGE, PERFORMANCE, (H3)
*CONTROL, ISO, PROP, WT
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, POLYCARBONATE
*DISPLAY, ADVANCED, LCD
*QUICK COUPLER, MANUAL
*CONVERSION ARRANGEMENT
*RADIO READY
*SEAT BELT, 2"
*BATTERY, XTRA HVY DUTY, DISC
*COUNTERWEIGHT,MACHINE,EXTERNAL
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
LANE 1 ORDER
*LIGHTS, HALOGEN
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, USA
FILM, SELF LEVEL, ANSI
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
SHIPPING/STORAGE PROTECTION
CAROLINA CDC - - AVAILABILITY
PRODUCT LINK, CELLULAR PL240
RC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone