Caterpillar 262D C1-H2

Caterpillar 262D C1-H2

Price
40,900 USD
Year
2014
Working hours
391 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D C1-H2
CategorySkid Steer Loaders
Serial NumberDTB01754
Unit NumberLKC01390
Catalog NumberCU2126364
Manufacturing Year2014
Hours391 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$40,900
Tax-
Price Including Tax-
Features
Additional Information*BATTERY,XTRA HVY DUTY 1000 CCA
*CONVERSION ARRANGEMENT
*DISPLAY, BASIC, ANTI-THEFT
*HYDRAULICS, PROPORTIONAL
*PACKAGE, PERFORMANCE, (H2)
*QUICK COUPLER, MANUAL
*ROPS, OPEN (C1)
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,VINYL,HEAT
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
*262D SSL TIER 4 FINAL HRC
*ONE SPEED
PRICED 11/03/16 CR NEW TIRES 11/3/16
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • GoodThere are deep scratches and some paint damage on the engine enclosure door and on the panels next to the rear lights.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe step at the front of the cab is bent slightly.
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe interior light does not actuate properly, it is out of position at the top.
  • Good
  • Good
  • FairThe seat heat switch at the front of the seat is broke.
  • Good
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 75%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesThe upper radiator hose is leaking at the connection to the right side of. Radiator when cold the clamp needs to be tightened. The block drain valve is leaking at the left side of the engine.
electrical, starting and charging system
  • Good
  • Good
  • FairThe dome light lens does not align and actuate properly, it is loose at the top.
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodManual coupler.
  • 597 lb
  • 65ssgp127859
tires
  • No
  • No
  • 12x16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy32NoNoNo
Left RearGalaxy31NoNoNo
Right FrontGalaxy33NoNoNo
Right RearGalaxy.31NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone