Caterpillar 262 D

Caterpillar 262 D

Price
45,000 USD
Year
2016
Working hours
762 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262 D
CategorySkid Steer Loaders
Serial NumberDTB04724
Unit Number1135716
Catalog NumberCU4358395
Manufacturing Year2016
Hours762 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information2 SPEED TRAVEL
AIR CONDITIONER
AUXILIARY HYDRAULICS
BUCKET
ELECTRIC COUPLER
EROPS
HIGH FLOW HYDRAULICS
LIGHTING
PRODUCT LINK
RIDE CONTROL
SELF LEVELING
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • GoodSOME RUST ON REAR BUMPER
  • Good
  • GoodTWO BOLT ON COUNTERWEIGHTS PER SIDE
  • Good
  • GoodREAR DOOR SLIGHTLY DENTED ON ONE SIDE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoSALE LOT CLEAN
  • YesENGINE OIL SAMPLED
  • ASPHALT STUCK IN BUCKET
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodINSTALLED DECEMBER OF 2015
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 3/8
  • H PATTERN CONTROLS PROGRAMMED INTO MACHINE
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • GoodMACHINE CURRENTLY PROGRAMMED ON CAT CONTROLS
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLOADER ARMS HAVE SOME SIDE PLAY
  • GoodSOME RUST AROUND COUPLER AREA
  • FairBOLT ON GRAVEL TYPE CUTTING EDGE IS 50% WORN, HAS ALREADY BEEN FLIPPED ONCE
  • .53 yd.3 72 in.
  • 65SSDT002447
tires
  • 100%, based on new tires that measure 24/32"
  • 12-16.5 NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCarlisle Trac Chief24100NoNoNo
Left RearCarlisle Trac Chief24100NoNoNo
Right FrontCarlisle Trac Chief24100NoNoNo
Right RearCarlisle Trac Chief24100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone