Caterpillar 259DSTD2CA

Caterpillar 259DSTD2CA

Price
46,700 USD
Year
2016
Working hours
903 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259DSTD2CA
CategorySkid Steer Loaders
Serial NumberFTL06264
Unit Number6CR5903
Catalog NumberCU2426628
Manufacturing Year2016
Hours903 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$46,700
Tax-
Price Including Tax-
Features
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

CAROLINA CDC - - AVAILABILITY
LANE 1 ORDER
STANDARD FLOW - 20 GPM (76 LPM)
HYDRAULIC CONTROLS - STANDARD
DISPLAY, ADVANCED, LCD
259D CTL TIER 4 FINAL HRC
FAN, COOLING, DEMAND
RUBBER BELT, 2 SPD, D/S IDLER
SHIPPING/STORAGE PROTECTION
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, GLASS
CONTROL, ISO, PROP, WT
SEAT,AIR SUSPENSION,CLOTH,HEAT
INSTRUCTIONS, ANSI, USA
DUAL SELF LEVEL
FLOW
RIDE CONTROL, NONE
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
TRACK,RUBBER,400MM(15.7IN)BLCK
CONVERSION ARRANGEMENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone