Caterpillar 259DSTD2CA

Caterpillar 259DSTD2CA

Price
45,600 USD
Year
2016
Working hours
1112 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259DSTD2CA
CategorySkid Steer Loaders
Serial NumberFTL06245
Unit Number6CR5901
Catalog NumberCU2426627
Manufacturing Year2016
Hours1112 h
CountryUnited States
LocationSt. Joe, MO
Pricing
Price Excluding Tax$45,600
Tax-
Price Including Tax-
Features
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

RADIO READY
FLOW
QUICK COUPLER, ELECTRIC
DUAL SELF LEVEL
SEAT,AIR SUSPENSION,CLOTH,HEAT
CONVERSION ARRANGEMENT
TRACK,RUBBER,400MM(15.7IN)BLCK
INSTRUCTIONS, ANSI, USA
DOOR, CAB, GLASS
RIDE CONTROL, NONE
INSTRUCTIONS, ENGLISH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
LANE 1 ORDER
CAROLINA CDC - - AVAILABILITY
CONTROL, ISO, PROP, WT
STANDARD FLOW - 20 GPM (76 LPM)
RUBBER BELT, 2 SPD, D/S IDLER
HYDRAULIC CONTROLS - STANDARD
259D CTL TIER 4 FINAL HRC 2016
FAN, COOLING, DEMAND
SHIPPING/STORAGE PROTECTION
DISPLAY, ADVANCED, LCD
PACKAGE, PERFORMANCE, (H2)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone