Caterpillar 259D

Caterpillar 259D

Price
47,000 USD
Year
2016
Working hours
1804 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL07426
Unit Number449435
Catalog NumberCU2486987
Manufacturing Year2016
Hours1804 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$47,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800
259D CTL TIER 4 FINAL HRC
AS IS/ AS RECEIVED
BATTERY, HEAVY DUTY, 850 CCA
BUCKET-GP, BOCE 72"
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, D/S
SEAT BELT, 2"
SEAT,AIR
TRACK,RUBBER,400MM(15.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone