Caterpillar 259D

Caterpillar 259D

Price
45,600 USD
Year
2016
Working hours
1151 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL07071
Unit Number6CR5933
Catalog NumberCU2439680
Manufacturing Year2016
Hours1151 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$45,600
Tax-
Price Including Tax-
Features
Additional InformationWORK READY

259D 2016
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
FLOW
HEATER, ENGINE COOLANT, 120V
HYDRAULIC CONTROLS - STANDARD
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PL241 8/8/17
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
STANDARD FLOW - 20 GPM (76 LPM)
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone