Caterpillar 259D

Caterpillar 259D

Price
46,500 USD
Year
2014
Working hours
1639 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL02218
Unit Number451685
Catalog NumberCU2537562
Manufacturing Year2014
Hours1639 h
CountryUnited States
LocationSilverthorne, CO
Pricing
Price Excluding Tax$46,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information72" BUCKET
259D CTL TIER 4 FINAL HRC
PACKAGE, PERFORMANCE, (H2)
HYDRAULICS, PROPORTIONAL, WT
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, D/S
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR
DOOR, CAB, GLASS
DISPLAY, ADVANCED, LCD
FAN, COOLING, DEMAND
QUICK COUPLER, ELECTRIC
RADIO READY
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
TRACK,RUBBER,400MM(15.7IN)BLCK
0P0800/1447.4
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairJun 14
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 72"
comments, misc. repairs, general remarks
  • All pictures
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone