Caterpillar 259D

Caterpillar 259D

Price
45,000 USD
Year
2016
Working hours
13161 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL09604
Unit Number455241
Catalog NumberCU4281961
Manufacturing Year2016
Hours13161 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
ENGINEENGINE
Additional InformationQUICK COUPLER, ELECTRIC
RUBBER BELT, 2 SPD, TF
ROPS, ENCLOSED WITH A/C (C3)
RIDE CONTROL, NONE
HEATER, ENGINE COOLANT, 120V
CONTROL, ISO, PROP, WT
SEAT BELT, 2"
TRACTION IN SNOW. 69" WIDTH
RUBBER TRACK W/BAR TREAD
INCLUDES: STEEL EMBEDED
DISTURBANCE & INCREASE
PROVIDES LOWER GROUND
FAN, COOLING, DEMAND
RADIO READY
AS IS /AS RECEIVED
CONVERSION ARRANGEMENT
CAROLINA CDC - - AVAILABILITY
BUCKET-GP, BOCE 72"
SHIPPING/STORAGE PROTECTION
0P0800 / 1706 / 12-20-17
PACKAGE, PERFORMANCE, (H2)
LIGHTS, HALOGEN
2016 CATERPILLAR 259D SKIDSTEER
DOOR, CAB, GLASS
SERIALIZED TECHNICAL MEDIA KIT
259D CTL TIER 4 FINAL HRC
TRACK,RUBBER,400MM(15.7 IN)BAR
BATTERY, HEAVY DUTY, DISC
DISPLAY, ADVANCED, LCD,
SEAT,AIR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJun 16
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodHYD driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLose
  • Good
  • Good
  • 72”
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone