Caterpillar 259D

Caterpillar 259D

Price
40,000 USD
Year
2015
Working hours
1222 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL03618
Catalog NumberCU2606600
Manufacturing Year2015
Hours1222 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Accessories
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationANTI-THEFT SYSTEM
AUXILIARY HYDRAULICS
BUCKET
HYDRAULICS, STANDARD FLOW
LIGHTING
OROPS
SELF LEVELING
2 SPEED TRAVEL
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodOpen ROPS
  • Good
  • GoodHole in engine door screen
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • FairCab and bucket bent
  • No
  • YesTaken 3-29-2018 @ 1220 hrs
safety items
  • Good
  • Good
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good
  • Good
  • Good1222 hrs
  • GoodInstalled March 2018
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • N/A
  • 45%
engine
  • GoodServiced 3-29-2018 @ 1220 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 3-29-2018 @ 1220 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes2014 tier 4
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • GoodFloat
  • GoodServiced 3-29-2018 @ 1220 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • GoodConcrete residue built up
  • Good
  • Good
  • FairCupped between teeth
  • Good
  • Good
  • GoodManual coupler
  • Good
  • 66 inch, .62 yd3
  • 65SSGP103027
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairCuts and chunks
Track / Belt Thickness2 5/8 inch
Track / Belt Width12 1/2 inch
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone