Caterpillar 259D

Caterpillar 259D

Price
47,500 USD
Year
2014
Working hours
661 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL01731
Unit Number0FTL01731
Catalog NumberCU2297196
Manufacturing Year2014
Hours661 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$47,500
Tax-
Price Including Tax-
Features
Additional Information*259D CTL TIER 4 FINAL HRC
*PACKAGE, PERFORMANCE, (H2)
*RUBBER BELT, 2 SPD, D/S IDLER
*ROPS, ENCLOSED WITH A/C (C3)
*RADIO READY
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DISPLAY, ADVANCED, LCD
*HYDRAULICS, PROPORTIONAL, WT
*CONVERSION ARRANGEMENT
*QUICK COUPLER, ELECTRIC
*RIDE CONTROL, NONE
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*SEAT BELT, 2"
*HEATER, ENGINE COOLANT, 120V
LANE 1 ORDER
TRACK,RUBBER,400MM(15.7IN)BLCK
INSTRUCTIONS, ANSI, USA
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ENGLISH
SHIPPING/STORAGE PROTECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone