Caterpillar 259D

Caterpillar 259D

Price
40,000 USD
Year
2015
Working hours
1212 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL03548
Unit Number1094734
Catalog NumberCU2600645
Manufacturing Year2015
Hours1212 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Accessories
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUEL
2 SPEED TRAVEL
LIGHTING
OROPS
SELF LEVELING
BUCKET
ANTI-THEFT SYSTEM
HYDRAULICS, STANDARD FLOW
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • YesTaken 3-8-2018 @ 1211 hrs
  • No
safety items
  • Yes
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • Good
  • Good
gauges, operator station, console
  • 50%
  • N/A
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodInstalled March 2018
  • Good1212 hrs
  • Good
  • Good
  • Good
  • GoodFuel level
  • Good
  • Good
  • Good
engine
  • GoodServiced 3-8-2018 @ 1211 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 3-8-2018 @ 1211 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes2014 Tier 4
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • GoodFloat
  • GoodServiced 3-8-2018 @ 1211 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • FairConcrete built up
  • Good
  • FairConcrete built up
  • GoodBOE can be turned
  • Good
  • Good
  • GoodManual coupler
  • 78 inch
  • N/A
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairCuts in tread
Track / Belt Thickness2 inch
Track / Belt Width13 inch
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone