Caterpillar 259D

Caterpillar 259D

Price
38,500 USD
Year
2015
Working hours
1827 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL03922
Unit Number1094746
Catalog NumberCU2546680
Manufacturing Year2015
Hours1827 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$38,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUEL
2 SPEED TRAVEL
LIGHTING
OROPS
HYDRAULICS, STANDARD FLOW
SELF LEVELING
BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesTaken 8-3-2017 @ 1825 hrs
  • No
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOpen cab
  • Good
safety items
  • Yes
  • Yes
  • Yesiso 3471 2008
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good1827 hrs
  • GoodInstalled August 2017
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yesiso 3471 2008
  • N/A
  • 100%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • GoodServiced 8-3-2017 @ 1825 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 8-3-2017 @ 1825 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes2014 tier 4
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • No
hydraulics
  • GoodFloat
  • GoodServiced 8-3-2017 @ 1825 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Goodchange fluid final drives
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • .52 yd3, 66 inch
  • A4174BK21433
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt ConditionFairCuts in tread
Track / Belt Thickness2 inch
Track / Belt Width12.5 inch
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone