Caterpillar 259D

Caterpillar 259D

Price
42,000 USD
Year
2016
Working hours
1283 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL08281
Unit NumberEQN063896
Catalog NumberCU2498963
Manufacturing Year2016
Hours1283 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$42,000
Tax-
Price Including Tax-
Features
Additional InformationRIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK, RUBBER, 15.7 IN (400MM)
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, NACD
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
259D CTL TIER 4 FINAL HRC
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint and decals are scratched and scuffed.
  • Good
  • Good
  • FairCab entry step is bent.
  • YesMachine needs washed and cleaned.
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodAmbient air temp was too cold to test properly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine seemed to operate properly.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • GoodMachine seemed to track and steer properly.
  • Good
  • Good
  • Good
bucket
  • Good
  • FairCutting edge is worn down.
  • Good
  • FairQuick tach mount and bucket cylinder rod end pins and bushings have play in them.
  • GoodElectric coupler funtioned properly.
  • FairThree teeth are gone and others are worn down.
  • 66" Bolt on tooth
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Percentage Worn0
Track / Belt Width15"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone