Caterpillar 259D

Caterpillar 259D

Price
52,000 USD
Year
2014
Working hours
963 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL00921
Unit Number445856
Catalog NumberCU2393413
Manufacturing Year2014
Hours963 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$52,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC3.3B ENGINE
PACKAGE, PERFORMANCE, (H3)
INCLUDES: HIGH FLOW,
SINGLE SELF LEVEL
HYDRAULICS, PROPORTIONAL
WORKTOOL HARNESS
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO READY
DISPLAY, ADVANCED, LCD
RUBBER BELT, 2 SPD, D/S IDLER
TRACK,RUBBER,320MM(12.6IN)BLCK
FAN, COOLING, DEMAND
SEAT BELT, 2"
BUCKET-GP, BOCE 72"
QUICK COUPLER, ELECTRIC
HEATER, ENGINE COOLANT, 120V
LIFTING EYES, FOUR POINT
COUNTERWEIGHT,MACHINE,EXTERNAL
AS IS/ AS RECEIVED
0P0800/947 GD 4/27/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone