Caterpillar 259D

Caterpillar 259D

Price
38,000 USD
Year
2014
Working hours
1041 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL01987
Unit NumberFTL01987
Catalog NumberCU4295810
Manufacturing Year2014
Hours1041 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$38,000
Tax-
Price Including Tax-
Features
Additional Information*RUBBER BELT, 2 SPD, D/S IDLER
*DISPLAY, BASIC, ANTI-THEFT
*HYDRAULICS, PROPORTIONAL
*PACKAGE, PERFORMANCE, (H2)
SHIPPING/STORAGE PROTECTION
*SEAT BELT, 2"
INSTRUCTIONS, ENGLISH
TRACK,RUBBER,320MM(12.6IN)BLCK
*CONVERSION ARRANGEMENT
*RIDE CONTROL, NONE
INSTRUCTIONS, ANSI, USA
*ROPS, OPEN (C1)
CAROLINA CDC - - AVAILABILITY
*SEAT,AIR SUSPENSION,VINYL,HEAT
LANE 1 ORDER
*FAN, COOLING, STANDARD
*259D CTL TIER 4 FINAL HRC
*QUICK COUPLER, MANUAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/A
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • N/A
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Jun 2014
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • N/A
engine
  • FairPrimary needs to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/A
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
electrical, starting and charging system
  • Good
  • FairHad to be jump started
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/A
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/A
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • FairLeft side loader arm needs new pin and bushing
  • N/A
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
NotesN/A
Notes - UNDERCARRIAGEN/A
Notes - UNDERCARRIAGE 1N/A
Percentage Worn35%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone