Caterpillar 259D

Caterpillar 259D

Price
35,000 USD
Year
2016
Working hours
1021 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL09063
Unit Number16NE1256
Catalog NumberCU4329860
Manufacturing Year2016
Hours1021 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Accessories
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationFAN, COOLING, DEMAND
SERIALIZED TECHNICAL MEDIA KIT
CONTROL, ISO, PROP
PRODUCT LINK, CELLULAR PL641
PACKAGE, PERFORMANCE, (H2)
BATTERY, HEAVY DUTY, 850 CCA
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
TRACK,RUBBER,320MM(12.6IN)BLCK
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, D/S IDLER
PACK, DOMESTIC TRUCK
SEAT BELT, 2"
LANE 2 ORDER
RIDE CONTROL, NONE
SEAT,AIR SUSPENSION,VINYL,HEAT
DISPLAY, BASIC, ANTI-THEFT
LIGHTS, HALOGEN
QUICK COUPLER, MANUAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • GoodSmall dent left front corner on sheet metal by light
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBent slightly
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairRear window gone
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Customer said engine had been replaced before
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairA little slack
  • Good
  • .57 yard
  • 72” bucket
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairMinor cracks and a few small chunks out
Percentage Worn40%
Track / Belt Thickness2.5”
Track / Belt Width15.5”
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone