Caterpillar 259D

Caterpillar 259D

Price
34,000 USD
Year
2014
Working hours
3409 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL00257
Unit Number460774
Catalog NumberCU4358300
Manufacturing Year2014
Hours3409 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$34,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information2014 CATERPILLAR 259D LOADER
259D CTL TIER 4 FINAL HRC
AS IS / AS RECEIVED
BUCKET-GP, BOCE 72" W/EDGE
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSP. CLOTH/HEAT
TRACK,RUBBER,400MM(15.7IN)BLCK
.
0P0800 / 3398 / 07/19/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • FairReplaced front windshield with a heavier one so it doesnt seal properly
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Yes
  • Yes
engine
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Yes
  • Yes
hydraulics
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yessmall leak in the middle attachment coupler
tandems/gears/bearings/chains
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
bucket
  • Fair
  • Fair
  • Fair
  • Good
  • Fairsmall crack in front of step that was welded. RH side of loader arm welded at seam
  • Fair
  • Fair
  • 72
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFair
RollerFair
Roller FrameFair
SprocketFair
Track / Belt ConditionFair
Percentage Worn75
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone