Caterpillar 259D

Caterpillar 259D

Price
45,500 USD
Year
2014
Working hours
1687 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL02150
Unit Number450007
Catalog NumberCU2497131
Manufacturing Year2014
Hours1687 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$45,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information78" BUCKET
259D CTL TIER 4 FINAL HRC
PACKAGE, PERFORMANCE, (H2)
HYDRAULICS, PROPORTIONAL, WT
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, D/S
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR
DOOR, CAB, GLASS
DISPLAY, ADVANCED, LCD
FAN, COOLING, DEMAND
QUICK COUPLER, ELECTRIC
RADIO READY
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
0P0800/1564
TRACK,RUBBER,400MM(15.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone