Caterpillar 259D

Caterpillar 259D

Price
47,000 USD
Year
2017
Working hours
1415 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL10942
Unit Number457460
Catalog NumberCU4331878
Manufacturing Year2017
Hours1415 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$47,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information259D CTL TIER 4 FINAL HRC
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
SEAT,AIR
TRACTION IN SNOW. 69" WIDTH
CONVERSION ARRANGEMENT
BUCKET-GP, BOCE 72"
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
LIGHTS, HALOGEN
RUBBER BELT, 2 SPD, TF
DISPLAY, ADVANCED, LCD, CAMERA
TRACK,RUBBER,400MM(15.7 IN)BAR
RADIO READY
AS IS / AS RECEIVED
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
DOOR, CAB, GLASS
0P0800 / 1301 /05/14/18
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
2017 CATERPILLAR 259D SKID STEER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone