Caterpillar 259D

Caterpillar 259D

Price
44,000 USD
Year
2015
Working hours
1193 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL05544
Unit NumberEQ007842
Catalog NumberCU2238611
Manufacturing Year2015
Hours1193 h
CountryUnited States
LocationWashington, NC
Pricing
Price Excluding Tax$44,000
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
FAN, COOLING, DEMAND
SEAT BELT, 2"
HYDRAULICS, PROPORTIONAL
SEAT, SUSPENSION, VINYL
TRACK, RUBBER, 15.7 IN (400MM)
RUBBER BELT, 2 SPD, D/S IDLER
DISPLAY, BASIC, ANTI-THEFT
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, NACD
259D CTL TIER 4 FINAL HRC
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
PACKAGE, PERFORMANCE, (H2)
RIDE CONTROL, NONE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodCanopy
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodMirror
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 0.62 yds.
  • 65ss6p114086
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGoodCuts on both track belts.
Track / Belt Width16"
comments, misc. repairs, general remarks
  • Overall machine in good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone