Caterpillar 259D

Caterpillar 259D

Price
45,000 USD
Year
2017
Working hours
2213 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL10946
Unit Number457461
Catalog NumberCU4331879
Manufacturing Year2017
Hours2213 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
AMICSAMICS
ENGINEENGINE
Additional InformationRUBBER BELT, 2 SPD, TF
HEATER, ENGINE COOLANT, 120V
SEAT,AIR
259D CTL TIER 4 FINAL HRC
2017 CATERPILLAR 259D SKID STEER
SEAT BELT, 2"
BATTERY, HEAVY DUTY, DISC
CONVERSION ARRANGEMENT
DISTURBANCE & INCREASE
PROVIDES LOWER GROUND
TRACTION IN SNOW. 69" WIDTH
RUBBER TRACK W/BAR TREAD
INCLUDES: STEEL EMBEDED
SERIALIZED TECHNICAL MEDIA KIT
RADIO READY
QUICK COUPLER, ELECTRIC
PACKAGE, PERFORMANCE, (H2)
ROPS, ENCLOSED WITH A/C (C3)
0P0800 / 2194 / 05/14/18
RIDE CONTROL, NONE
TRACK,RUBBER,400MM(15.7 IN)BAR
LIGHTS, HALOGEN
CONTROL, ISO, PROP, WT
BUCKET-GP, BOCE 72"
FAN, COOLING, DEMAND
AS IS / AS RECEIVED
INSTRUCTIONS, ANSI, USA
DOOR, CAB, GLASS
SHIPPING/STORAGE PROTECTION
DISPLAY, ADVANCED, LCD,
CAROLINA CDC - - AVAILABILITY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone