Caterpillar 259D

Caterpillar 259D

Price
55,000 USD
Year
2016
Working hours
324 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL08870
Unit NumberE0026174
Catalog NumberCU4284492
Manufacturing Year2016
Hours324 h
CountryUnited States
LocationPasco, WA
Pricing
Price Excluding Tax$55,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information259D CTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, 850 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
GP BUCKET
HEATER, ENGINE COOLANT, 120V
HIGH FLOW HYDRAULICS - INSTALLED BY WSECO 9-17
INSTRUCTIONS, ANSI, NACD
LANE 2 ORDER
LIGHTS, HALOGEN
MACHINE ID# E0026174
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 3"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK, RUBBER, 15.7 IN (400MM)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone